Product specifications
Characteristic | Value | Description |
|---|---|---|
| Is this a Dx part | N/A | |
| Material | SIL-PAD | |
| Remarks | TOLERANCE SS-ISO 2768-1 AVERAG | |
| Size | 42X166.4 | |
| Size/Dimensions | L W H: 24 22 7 CM | |
| TYPE | CSTM | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |