CONTACT TREATMENT GREASE CG53A
1000859
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1000859
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Color | CLEAR | CLEAR |
| Consistency | NON-FLOWABLE | NON-FLOWABLE |
| Material | CG53A | CG53A |
| One Or Two Part | 1 | |
| Remarks | N/A | |
| Tack Free Time | N/A | |
| Temperature Range | -35 +130 | -35 +130 |
| TYPE | CONTACT TREATMENT GREASE | CONTA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |