Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | N/A | |
| Is this a Dx part | NO | |
| Material | N/A | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | N/A | |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | HEATSINK | HEATSINK |
| Schematic symbol name | N/A | |
| Size | 5X25X44MM | |
| Size/Dimensions | L W H: 15 16 7 CM | |
| Thermal resistance | N/A | |
| TYPE | STD | STD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |