Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | SOT-223 | SOT-223 |
| Pin mapping | G,D,S,D2 | G,D,S,D2 |
| Rated, Current | 4 | |
| Remarks | N/A | |
| Schematic device name | NFET | |
| Schematic symbol name | XSTR_NFET_2D | |
| Temperature Range | N/A | |
| TYPE | NFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |