XSTR, BUK 9575-100A, NFET, TP, TO220
1000941
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1000941
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | XSTR/TO-220/3PV1/46 |
| Pin mapping | G,D,S |
| Rated, Current | 23 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | NFET |
| Schematic symbol name | XSTR_NFET_DIO |
| Temperature Range | N/A |
| Type | NFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |