GASKET,CSTM,41x41 SIL-PAD,ECU/FLU
1000947
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1000947
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Is this a Dx part | N/A | |
| Material | SIL-PAD 800 | |
| Remarks | TOLERANCE SS-ISO 2768-1 AVERAG | |
| Size | 41X41 | |
| TYPE | CSTM | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |