Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 0,55 mm | |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | RES3216 | RES3216 |
| Peak solder temperature | N/A | |
| Power rating in watts | 0,250 W | |
| Remarks | N/A | |
| Resistance Value in Ohms | 120,000 Ohm | |
| Schematic device name | RES | RES |
| Schematic symbol name | RES | RES |
| Temperature Range | N/A | |
| Terminal finish | N/A | |
| Tolerance percentage | 1,00 % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |