GASKET, 70x122 RUBBER,DYNAPAC
1001202
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1001202
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Is this a Dx part | N/A | |
| Material | Rubber | |
| Remarks | TOLERANCE SS-ISO 2768-1 AVERAG | |
| Size | 70X122 | |
| TYPE | STD | STD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |