Product specifications
Characteristic | Value |
|---|---|
| Characteristic | NICKEL |
| Material | Brass |
| Remarks | PLATED |
| Size/Dimensions | L W H: 17 13 7 CM |
| Spacer Hex width in mm | N/A |
| Spacer inside diameter in mm | mm |
| Spacer length in mm | mm |
| Spacer outside diameter in mm | N/A |
| Thread, Size | N/A |
| Type of spacer | THREAD FREE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |