SPACER,STUD/INSERT,HEX,M3050x7,BRASS
1001333
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1001333
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | NICKEL |
| Material | BRASS |
| Remarks | PLATED |
| Spacer Hex width in mm | mm |
| Spacer inside diameter in mm | mm |
| Spacer length in mm | mm |
| Spacer outside diameter in mm | mm |
| Thread, Size | M3X7 |
| Type of spacer | HEX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |