XFORM,230V/11V 9VA,BVEI482F016 V7843
1001384
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1001384
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | HAHN_EI48X_1-6_8-11 |
| Pin mapping | N/A |
| Power rating in watts | W |
| Primary Voltage | 230 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | TRAFO |
| Schematic symbol name | XFORM_HAHN_1001384 |
| Secondary Voltage | 11 |
| Type | PCB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |