
DISP,TFT,400x240,LQ065T9DR52U,PNL
1002063
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1002063
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | NO |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | N/A |
| PCB layout decal | N/A |
| Remarks | N/A |
| RoHS compliant | Unconfirmed |
| Schematic device name | TFT 400X240PIX |
| Schematic symbol name | N/A |
| Type | DISPLAY TFT 400X240 PIX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |