DISP, LCD, 128x64PIX, OPTREX DMF5001, TP
1002746
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1002746
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | DISP/OPTREX/DMF5001 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | LCD 160X128PIX |
| Schematic symbol name | OPTREX_DMF5001 |
| Type | DISPLAY LCD 160X128 PIX |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |