WASHER, FLAT, M5,5.3x15x2, DIN 7349, FZB
1002747
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1002747
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINCIFIED |
| Material | Steel |
| Remarks | PLATED |
| Standard | DIN 7349 |
| Standard Class Level | N/A |
| Washer, Inside Diameter | mm |
| Washer, Outside Diameter | mm |
| Washer, Thickness | mm |
| Washer, Type | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |