DISP,LCD,2X16CH,POWERTIP PC1602-H,TP
1002751
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1002751
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | DISP/POWERTIP/PC1602H |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | LCD 2X16CH |
| Schematic symbol name | POWERTIP_PC1602H |
| TYPE | DISPLAY LCD 2X16 CHAR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |