Synflex by Danfoss
1005-41204
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1005-41204
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Type 1005 coated single line tubing is ideally suited for instrumentation and process control lines. | |
| Bend radius - min | 3 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 600 Psi | |
| Color | Black | |
| Construction | Extruded | |
| Cover material | Vinyl Nitrile | |
| Dash size | -4 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .25 in | |
| Product Height | .25 in | |
| Product Length/Depth | 500 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 375 in³ | |
| Product Weight | .44 lb | |
| Product Width | .25 in | |
| Reinforcement material | Polyethylene | |
| Sub-brand | None | |
| Trade Name | 1005 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .03 in | |
| UPC | 815628023412 | |
| Working pressure | 200 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |