Synflex by Danfoss
1005-42202
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1005-42202
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Type 1005 coated single line tubing is ideally suited for instrumentation and process control lines. |
| Bend radius - min | 3 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 600 Psi |
| Color | Black |
| Construction | Extruded |
| Cover material | Vinyl Nitrile |
| Dash size | -4 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .19 in |
| Lay line style | Ink Jet |
| Outside diameter | .25 in |
| Product Height | .25 in |
| Product Length/Depth | 500 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 375 in³ |
| Product Weight | .44 lb |
| Product Width | .25 in |
| Reinforcement material | Polyethylene |
| Sub-brand | None |
| Trade Name | 1005 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .03 in |
| Working pressure | 200 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |