Synflex by Danfoss
1005-44202
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1005-44202
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Type 1005 coated single line tubing is ideally suited for instrumentation and process control lines. | |
| Bend radius - min | 3 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 600 Psi | |
| Color | Black | |
| Construction | Extruded | |
| Cover material | Vinyl Nitrile | |
| Dash size | -4 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .25 in | |
| Product Height | .25 in | |
| Product Length/Depth | 500 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 375 in³ | |
| Product Weight | .44 lb | |
| Product Width | .25 in | |
| Reinforcement material | Polyethylene | |
| Sub-brand | None | |
| Trade Name | 1005 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .03 in | |
| Working pressure | 200 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |