![Vickers by Danfoss MDG Series Mobile Directional Control Valves 100AP10005A [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318470%2FID463022680226-0101_preview.jpg&w=1920&q=75)
100AP10005A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
100AP10005A
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature - max | 82 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Flow Rate | 60 l/min |
| Maximum Fluid Temperature | 54.4 °C |
| Maximum Pressure Rating | 210 bar |
| Maximum Working Port Leakage | 20 C |
| Minimum Fluid Temperature | 43.3 °C |
| Model Code | MDG 100AP10005A |
| Ports | SAE |
| Pressure Rating | 210 bar |
| Product material | Cast Iron |
| Product Type | Mobile Directional Control Valves |
| Sub-brand | None |
| Trade Name | MDG Series |
| Unit type | Mobile Directional Valves |