100AP10020A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
100AP10020A
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid Operated |
| Ambient temperature - max | 82 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Working Port Leakage | 20 C |
| Model Code | MDGPBS06CGU00010 |
| Product Type | Mobile Directional Control Valves |
| Sub-brand | None |
| Trade Name | MDG Series |
| Unit type | Mobile Directional Valves |