100AP10154A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
100AP10154A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient temperature - max | 82 °C | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Maximum Flow Rate | 60 l/min | |
| Maximum Pressure Rating | 350 bar | |
| Maximum Working Port Leakage | 20 C | |
| Model Code | MDG4AP10PSS02CGL100PSS02CGL100PBS02CGL100PSS02CGL100A0810 | |
| Port Valve | Cavity machined and plugged | |
| Ports | SAE | |
| Pressure Rating | 350 bar | |
| Product material | Cast Iron | |
| Product Type | Mobile Directional Control Valves | |
| Sections | 4 | |
| Sub-brand | None | |
| Trade Name | MDG Series | |
| Unit type | Mobile Directional Valves |