Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 100X4-BG | |
| End size 2 | -4 | -4 |
| End type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Hex size 1 IN | 0.438 | |
| Hex size 1 MM | 11.100 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | TUBE NUT | Tube nut |
| Product height in | 0.438 | |
| Product height mm | 11.113 | |
| Product length in | 0.560 | |
| Product length mm | 14.224 | |
| Product material | BRASS | Brass |
| Product serial name | 100 | 100 |
| Product width in | 0.438 | |
| Product width mm | 11.113 | |
| Thread sealant | NO | No |
| Thread size | 7/16-24 | 7/16-24 |
| Thread size 2 | 7/16-24 UNS | 7/16-24 UNS |
| Thread type | UNS | UNS |
| Tube outside diameter 1 IN | 0.250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338461 |
