
Danfoss Char-Lynn
101-2144-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-2144-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design Code | 09 | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 36 [2.2] | |
| Hydraulic valve function | None | |
| Main port dimension | 0.500 inch drilled hole, 4 x 5/16 - 18 UNC-2B mounting threads | |
| Main port style | Sideport - aligned | |
| Main port thread type | Manifold | |
| Model Code | MH0022AA01AC01A0000000000AA00J | |
| Model Code | MH0022AA01AC01A0000000000AA00J | |
| Motor function | Standard | |
| Motor Series | H Series | |
| Motor Size | 35 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] | |
| Mounting flange type | 2 Bolt - A | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Free running | |
| Orbital gearwheel set type | Gerotor | |
| Packaging | No data available | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product Height | 3.87 in | |
| Product Length/Depth | 6.45 in | |
| Product Type | Spool Gerotor | |
| Product Volume | 131.547 in³ | |
| Product Weight | 11.2 lb | |
| Product Width | 5.27 in | |
| Rear bearing type | Journal bearing | |
| Seal Kit | 60540-000 | |
| Sensor | None | |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | Woodruff key | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | H Series | |
| Valve system | Spool valve |