Danfoss Char-Lynn
101-2847-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-2847-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design code | 09 | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 58 [3.5] | |
| Hydraulic valve function | None | |
| Main port dimension | G 1/2 | |
| Main port style | Endport - aligned | |
| Main port thread type | BSP | |
| Model Code | MH0035FA24EC02A0000000000AA00J | |
| Model Code | MH0035FA24EC02A0000000000AA00J | |
| Motor function | Standard | |
| Motor Series | H Series | |
| Motor Size | 60 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, M10 x 1.50-6H [1.75 x 0.12, 3.25, M10 x 1.50-6H] | |
| Mounting flange type | 4 Bolt - Square | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Free running | |
| Orbital gearwheel set type | Gerotor | |
| Packaging | No data available | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product Height | 3.31 in | |
| Product Length/Depth | 6.584 in | |
| Product Type | Spool Gerotor | |
| Product Volume | 73.66 in³ | |
| Product Weight | 11.5 lb | |
| Product Width | 3.38 in | |
| Rear bearing type | Journal bearing | |
| Seal Kit | 60540-000 | |
| Sensor | None | |
| Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end | |
| Shaft Key | Square key, 8 x 30 mm | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | H Series | |
| Valve system | Spool valve |