Danfoss Char-Lynn
101-2873-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-2873-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MH0141MA49AF0200000000000AA00J | |
| Product Height | 3.87 in | |
| Product Length/Depth | 6.31 in | |
| Product Type | Spool Gerotor | |
| Product Volume | 128.692 in³ | |
| Product Weight | 13.3 lb | |
| Product Width | 5.27 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | H Series |