
Danfoss Char-Lynn
101-2914-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-2914-009
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MH0097MA49AF0200070000000AA00J |
| Product Height | 3.87 in |
| Product Length/Depth | 6.17 in |
| Product Type | Spool Gerotor |
| Product Volume | 125.837 in³ |
| Product Weight | 12.5 lb |
| Product Width | 5.27 in |
| Sub-brand | Char-Lynn |
| Trade Name | H Series |