
Danfoss Char-Lynn
101-3263-009
H Series Motor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | No |
Design code | 09 |
Drain Port Dimension | None |
Dust seal | Standard |
Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 96 [5.9] |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Main port style | Sideport - aligned |
Main port thread type | UN / UNF |
Model Code | MH0059DD01AA00000000000000000J |
Model Code | MH0059DD01AA00000000000000000J |
Motor Series | H Series |
Motor function | Standard |
Motor size | 95 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.1, 146.1, 14.4 [4.00 x 0.24, 5.75, 0.57] SAE B - Spec. Component |
Mounting flange type | 2 Bolt - B |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Gerotor |
Packaging | No data available |
Paint information | n/a |
Painted | No |
Product Height | 3.87 in |
Product Length/Depth | 6.72 in |
Product Type | Spool Gerotor |
Product Volume | 137.054 in³ |
Product Weight | 11.8 lb |
Product Width | 5.27 in |
Rear bearing type | Journal bearing |
SHAFT TYPE | Straight |
Seal Kit | 60540-000 |
Sensor | None |
Shaft Key | Woodruff key |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Spec. Component |
Sub-brand | Char-Lynn |
Trade Name | H Series |
Valve system | Spool valve |