
Danfoss Char-Lynn
101-3287-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-3287-009
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 09 |
| Drain Port Dimension | None |
| Dust seal | Standard |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Front bearing type | Journal bearing |
| Geometric displacement [cm3/r [in3/r]] | 96 [5.9] |
| Hydraulic valve function | None |
| Main port dimension | 1/2 - 14 NPTF |
| Main port style | Sideport - aligned |
| Main port thread type | NPT / NPTF |
| Model Code | MH0059BA18AB0000000000000AA00J |
| Model Code | MH0059BA18AB0000000000000AA00J |
| Motor function | Standard |
| Motor Series | H Series |
| Motor Size | 95 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Gerotor |
| Packaging | No data available |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product Height | 3.31 in |
| Product Length/Depth | 6.72 in |
| Product Type | Spool Gerotor |
| Product Volume | 75.182 in³ |
| Product Weight | 11.8 lb |
| Product Width | 3.38 in |
| Rear bearing type | Journal bearing |
| Seal Kit | 60540-000 |
| Sensor | None |
| Shaft dimension | Dia. 1 inch |
| Shaft Key | Woodruff key |
| Shaft Seal | NBR - Standard |
| Shaft type | TAPERED |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | H Series |
| Valve system | Spool valve |