Danfoss Char-Lynn
101-3289-009
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-3289-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design code | 09 | |
| Drain Port Dimension | None | |
| Dust seal | Standard | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 739 [45.1] | |
| Hydraulic valve function | None | |
| Main port dimension | 1/2 - 14 NPTF | |
| Main port style | Sideport - aligned | |
| Main port thread type | NPT / NPTF | |
| Model Code | MH0451BA01AB00A00000000000000J | |
| Model Code | MH0451BA01AB00A00000000000000J | |
| Motor function | Standard | |
| Motor Series | H Series | |
| Motor Size | 740 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Mounting flange type | 4 Bolt - Square | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Free running | |
| Orbital gearwheel set type | Gerotor | |
| Packaging | No data available | |
| Paint information | n/a | |
| Painted | No | |
| Product Height | 3.31 in | |
| Product Length/Depth | 10.2 in | |
| Product Type | Spool Gerotor | |
| Product Volume | 114.116 in³ | |
| Product Weight | 18.6 lb | |
| Product Width | 3.38 in | |
| Rear bearing type | Journal bearing | |
| Seal Kit | 9901031-000 | |
| Sensor | None | |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | Woodruff key | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | H Series | |
| Valve system | Spool valve |