
Danfoss Char-Lynn
101-3468-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-3468-009
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MH0059BA01AB0000000000000AQ00J |
| Product Height | 3.31 in |
| Product Length/Depth | 6.72 in |
| Product Type | Spool Gerotor |
| Product Volume | 75.182 in³ |
| Product Weight | 11.8 lb |
| Product Width | 3.38 in |
| Sub-brand | Char-Lynn |
| Trade Name | H Series |