
Danfoss Char-Lynn
101-4021-009
H MOTOR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
Model Code | MH0097MA49AF0200000000EX0AA00J |
Product Height | 3.87 in |
Product Length/Depth | 7.06 in |
Product Type | Spool Gerotor |
Product Volume | 143.988 in³ |
Product Weight | 12.5 lb |
Product Width | 5.27 in |
Sub-brand | Char-Lynn |
Trade Name | H Series |