Danfoss Char-Lynn
101-4110-009
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-4110-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MH0113AA01AA000N190000000AF00J | |
| Product Height | 3.87 in | |
| Product Length/Depth | 7.2 in | |
| Product Type | Spool Gerotor | |
| Product Volume | 146.843 in³ | |
| Product Weight | 12.8 lb | |
| Product Width | 5.27 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | H Series |