Danfoss Char-Lynn
101-4124-009
H Series Motor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
Model Code | MH0097BA01AA0100000000TG0AF00J |
Product Height | 3.31 in |
Product Length/Depth | 7.06 in |
Product Type | Spool Gerotor |
Product Volume | 78.986 in³ |
Product Weight | 12.5 lb |
Product Width | 3.38 in |
Sub-brand | Char-Lynn |
Trade Name | H Series |