
Danfoss Char-Lynn
101-4140-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
101-4140-009
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MH0141AA600A00A0000000005AA00J |
| Product Height | 3.87 in |
| Product Length/Depth | 7.45 in |
| Product Type | Spool Gerotor |
| Product Volume | 151.942 in³ |
| Product Weight | 13.3 lb |
| Product Width | 5.27 in |
| Sub-brand | Char-Lynn |
| Trade Name | H Series |