
H MOTOR OSP PS-206-002, MH0226BA02AB0100000000EX0AD00J
101-4221-009
Model code: MH0226BA02AB0100000000EX0AD00J
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H series motors, Danfoss orbital motor quick selector
101-4221-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MH0226BA02AB0100000000EX0AD00J | |
| Motor Series | H Series | |
| Valve system | Spool valve | |
| Motor function | ATEX Certified motor | |
| Orbital gearwheel set type | Gerotor | |
| Motor Size | 370 | |
| Geometric displacement [cm3/r [in3/r]] | 370 [22.6] | |
| Motor type | Standard | |
| Shaft Seal | NBR - Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Dust seal | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Sensor | None | |
| Main port thread type | NPT / NPTF | |
| Main port style | Sideport - aligned | |
| Main port dimension | 1/2 - 14 NPTF | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Packaging | No data available | |
| Painted | Yes | |
| Name Tag | Danfoss name tag | |
| Paint information | Environmental coated, White | |
| Special features hardware | Standard | |
| Special Features Assembly | Standard | |
| Seal Kit | 60540-000 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Design code | 09 |