WASH,#6,,.140X.312X.032,NY
10100011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10100011
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Nylon | |
| Remarks | #6 | #6 |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 3,556 mm | |
| Washer, Outside Diameter | 7,874 mm | |
| Washer, Thickness | 0,810 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |