CONN,J,12P,RS,TP,DEUTSCH,DTM13-12PA-product-details

CONN,J,12P,RS,TP,DEUTSCH,DTM13-12PA

10100210


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Number of pins12
Part riskN/A
PCB Assembly TechnologyN/A
PCB layout decalCONN_12P_DTM13-12P
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device nameJACK12
Schematic symbol nameJACK12
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm