CONN,P,12S,16-22,20,DEUT,DTM06-12SB,BLK-product-details

CONN,P,12S,16-22,20,DEUT,DTM06-12SB,BLK

10100212


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Number of pins1212
Part riskN/A
PCB Assembly TechnologyN/A
PCB layout decalN/A
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device namePLUG12
Schematic symbol namePLUG12
Size/Dimensions0.001
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm