Product specifications
Characteristic | Value |
|---|---|
| Array_Configuration | 4ISO |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | RPAK_CTS742_8P |
| Power rating in watts | N/A |
| Remarks | N/A |
| Resistance Value in Ohms | Ohm |
| Schematic device name | RPAK4ISO8IC |
| Schematic symbol name | RPAK4ISO8IC |
| Tolerance percentage | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |