CAP,CER,100P,50V,5%,SM,1206-product-details

CAP,CER,100P,50V,5%,SM,1206

10100331


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Capacitance value in farads0,0000001000000F
Component height in mm27,00mm
Dielectric type or ratingCER
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalCAP3216CAP3216
Peak solder temperatureN/A
RemarksN/A
Schematic device nameCAPCAP
Schematic symbol nameCAPCAP
Size/Dimensions0.001
Temperature RangeN/A
Terminal finishN/A
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm