FUSE,,15A,32V,GLASS 3AG SLOBLO,313015
10100345
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB layout decal | N/A |
Part risk | Not recommended for future use |
Rated, Current | 15 |
Remarks | N/A |
RoHS compliant | Not compliant |
Schematic device name | FUSE |
Schematic symbol name | FUSE |
TYPE | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |