SWITCH,SPST,,20MA 24V,SM,MC1031192
10100373
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10100373
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | Normal |
| PCB Assembly Technology | SM |
| PCB layout decal | N/A |
| Pin mapping | N/A |
| Rated, Current | 0.02 |
| Remarks | N/A |
| Schematic device name | MC1031192 |
| Schematic symbol name | N/A |
| Type of switch | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |