Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Bronze | |
| Remarks | PRESS | PRESS |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Stud, Length | 50,80 | mm |
| Thread, Size | M5X0.8 | |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |