Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | S28_2A, S28_2B, S28_2C, S28_2D | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Number of pins | 28 | 28 |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | S28_2 | |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | JACK28 | |
| Schematic symbol name | JACK28 | |
| Size/Dimensions | 0.001 | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |