0462-201-20141,TRML DTM06-XS10100738/9DE-product-details

0462-201-20141,TRML DTM06-XS10100738/9DE

10100743


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
Is this a Dx partNONO
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Number of pinsN/A
Part riskN/A
PCB Assembly TechnologyN/A
PCB layout decalN/A
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device nameN/A
Schematic symbol nameN/A
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm