Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101008-000
CHARGE PUMP
101008-000
Tools
Add to comparison
Add to comparison
101008-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.625
Product height mm
15.875
Product length in
6.087
Product length mm
154.610
Product width in
0.625
Product width mm
15.875