Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Array_Configuration | 2BUS |
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | SM |
PCB layout decal | SOT-323 |
Part risk | N/A |
Pin mapping | A,C,AC |
Rated, Current | N/A |
Remarks | N/A |
Schematic device name | BAS40 |
Schematic symbol name | BAS40 |
TYPE | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |