Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Array_Configuration | 2BUS |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | BAS40_BAS140SERIES.PDF |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SOT-323 |
| Pin mapping | C1,C2,A |
| Rated, Current | N/A |
| Remarks | N/A |
| Schematic device name | BAS40-06W |
| Schematic symbol name | DPAK_2C_1A |
| Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |