Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL | STEEL |
| Remarks | N/A | |
| Screw, Drive Type | N/A | |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | 3,0000 mm | |
| Screw, Length | 12,0000 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M3X12 | M3X12 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |