TUBING,EXPAND SLEEVING,1.75 ,WAYTEK20304
10101504
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | EXPAND SLEEVIN |
Color | N/A |
Material | N/A |
Remarks | N/A |
Tubing diameter in mm | 44,450 mm |
Tubing length in mm | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |